(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

MITACHI Carbon Brush for Electric Tool【2 Pieces Per Package】 (Part Numbers)

MITACHI Carbon Brush for Electric Tool

Click this image to zoom it.

Move the mouse over the image to zoom

  • MITACHI Carbon Brush for Electric Tool
  • MITACHI Carbon Brush for Electric Tool
  • MITACHI Carbon Brush for Electric Tool

It has a function that rotates the electric motor and supplies electricity while touching and sliding on the rotating part.

Part Number

Configured Part Number is shown.

Part Number
CB1003
CB1004
CB1100
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible Models Trusco Code Mass
(g/set)

2 Pieces Per Package

1 Pack(s) 12 Day(s) STD-100N275-21743

2 Pieces Per Package

1 Pack(s) 12 Day(s) or more MG-180X275-21825

2 Pieces Per Package

1 Pack(s) 12 Day(s) MG100A、MG100A1、MGS38A、MGSV1AD、MGSV1ADC275-22043

Loading...

  1. 1

Basic Information

Product Model Parts, Accessories Part Type Carbon Brush Quantity per Set(Pieces) 2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)