(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Shinfuji Burner, Propane Torch, Burner for Propane Torch (Part Numbers)

Shinfuji Burner, Propane Torch, Burner for Propane Torch

Click this image to zoom it.

Move the mouse over the image to zoom

  • Shinfuji Burner, Propane Torch, Burner for Propane Torch
  • Shinfuji Burner, Propane Torch, Burner for Propane Torch

[Features]
·Burner for propane torch (parts).
·Rod-shaped flame, flame temperature, and heat value change depending on the burner.
If the purpose of use changes, it can be handled by exchanging the burner.
·When using burner with large caliber, it can be used safely if the joint is also replaced at the same time.

Part Number

Configured Part Number is shown.

Part Number
PB-3H
PB-5H
PB-6H
PB-S1H
PB-S2H
PB-S3H
PB-SS1H
Part NumberMinimum order quantityVolume DiscountDays to ShipFlame Temperature
(°C)
Nozzle Outer Diameter
(mm)
Cap Nut Size
(mm)
Length
(mm)
Nozzle Male Thread Size
(mm)
Guide Tube Thickness
(mm)
Trusco Code Mass
(g)
1 Piece(s) 16 Day(s) or more 1500#3 (25 mm)-79M18×P1-376-896179
1 Piece(s) 16 Day(s) or more 1500#5 (35 mm)-92M18×P1-376-8970140
1 Piece(s) 16 Day(s) or more 1500No. 6 (50 mm)-112M18×P1-376-8988197
1 Piece(s) 16 Day(s) or more 1800S1 (17 mm)M20×P1165-12376-9101150
1 Piece(s) 16 Day(s) or more 1800S2 (21 mm)M20×P1160-12376-9119150
1 Piece(s) 16 Day(s) 1800S3 (28 mm)M20×P1170-12376-9127200
1 Piece(s) 16 Day(s) or more 1800#SS1 (12 mm)M20×P1150-10376-9135140

Loading...

  1. 1

Basic Information

Details Model Parts

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)