(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

MRA Carbide Rotary Bar Spiral Cut (Part Numbers)

MRA Carbide Rotary Bar Spiral Cut

The long, uniform cutting edge produces uniform chips for excellent cutting performance.

Part Number

Configured Part Number is shown.

Part Number
CB1C106S
CB3C103S
Part NumberMinimum order quantityVolume DiscountDays to ShipShape
1 Piece(s) 16 Day(s) Cylinder Type
1 Piece(s) 16 Day(s) Round Tip Wooden Mold

Loading...

  1. 1

Basic Information

Product Model Shank Diameter 6mm Shank Material Brazing Cutting Edge Shape Spiral Cut
Blade Diameter(mm) 9.5 Blade Length(mm) 19 Recommended Operating Rotational Speed(rpm) 20000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)