(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ZX Coated UP Mill for Deep Milling, SSUPR4000ZX Type (Part Numbers)

ZX Coated UP Mill for Deep Milling, SSUPR4000ZX Type

The ZX coating provides hardness comparable to the CBN sintered body and increases abrasion resistance, oxidation resistance, and peeling resistance. 6 times longer life than comparable non-coated products.

PDF

Part Number

Configured Part Number is shown.

SSUPR4090ZX

 
Part Number
SSUPR4090ZX
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Flute Diameter (Dc)(φ) 9 Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel, Die Steel / High-Hardness Steel HRC45 ~ 55 / High-Hardness Steel HRC55 ~ 60 / Stainless Steel / Cast Iron / Ti Alloy, Heat-Resistant Alloy Flute Length (ℓ)(mm) 13.5
Number of Flutes(sheet) 4 Type Square Coating ZX / PVD / FB
Link Diameter (φDs)(mm) 8 Overall Length (L)(mm) 90 Processing Applications Side Milling
Flute Shape Corner With Land Torsion Angle Powerful Helix (45° to 60°) Details of Coating ZX Coating

Please check the type/dimensions/specifications of the part SSUPR4090ZX in the ZX Coated UP Mill for Deep Milling, SSUPR4000ZX Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)