(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Aurora Coat, Square End Mill ASM2000DL (Part Numbers)

Aurora Coat, Square End Mill ASM2000DL

The ultra-smooth aurora coating has low welding and an excellent finish. Since the cutting resistance is low, it enables high feed cutting and low rigidity workpiece processing.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ASM2020DL
ASM2050DL
Part NumberMinimum order quantityVolume DiscountDays to ShipFlute Diameter (Dc)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (φDs)
(mm)
Overall Length (L)
(mm)
1 Piece(s) 16 Day(s) or more 26440
1 Piece(s) 16 Day(s) or more 515650

Loading...

  1. 1

Basic Information

Work Material Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 2 Type Square
Coating Aurora Processing Applications Grooving Flute Shape Sharp Corner
Torsion Angle Standard Helix (30 to 40°)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)