(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-Wave Repeater, WRX2000R Type (Part Numbers)

SEC-Wave Repeater, WRX2000R Type

Optimizes cutting edge placement to realize low resistance and low vibration machining. Smooth chip discharge and high body rigidity are made possible by the lead groove and special pocket shape.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WRX2040RS1816
WRX2040RS3616
WRX2050RS1822
WRX2050RS3622
Part NumberMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Detail Type l / ap
(mm)
Lf
(mm)
Effective No. of Blades Weight
(kg)
No. of Steps
1 Piece(s) 16 Day(s) or more 4010Short Cutting Blade Type185050.32
1 Piece(s) 16 Day(s) or more 4016Standard Type365540.34
1 Piece(s) 16 Day(s) or more 5010Short Cutting Blade Type185050.42
1 Piece(s) 16 Day(s) or more 5016Standard Type365540.54

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Side Surface / Slotting Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 18~36 Suitable Tip AXMT123504PEER-G-ACP100/AXMT123504PEER-G-ACP200/AXMT123504PEER-G-ACP300/AXMT123504PEER-G-ACK200/AXMT123504PEER-G-ACK300/AXMT123508PEER-G-ACP100/AXMT123508PEER-G-ACP200/AXMT123508PEER-G-ACP300/AXMT123508PEER-G-ACK200/AXMT123508PEER-G-ACK300/AXMT123512PEER-G-ACP100/AXMT123512PEER-G-ACP200/AXMT123512PEER-G-ACP300/AXMT123512PEER-G-ACK200/AXMT123512PEER-G-ACK300/AXMT123504PEER-H-ACP100/AXMT123504PEER-H-ACP200/AXMT123504PEER-H-ACP300/AXMT123504PEER-H-ACK200/AXMT123504PEER-H-ACK300/AXMT123508PEER-H-ACP100/AXMT123508PEER-H-ACP200/AXMT123508PEER-H-ACP300/AXMT123508PEER-H-ACK200/AXMT123508PEER-H-ACK300/AXMT123512PEER-H-ACP100/AXMT123512PEER-H-ACP200/AXMT123512PEER-H-ACP300/AXMT123512PEER-H-ACK200/AXMT123512PEER-H-ACK300/AXMT123504PEER-E-ACP300/AXMT123504PEER-E-ACK300/AXMT123508PEER-E-ACP300/AXMT123508PEER-E-ACK300/AXMT123512PEER-E-ACP300/AXMT123512PEER-E-ACK300/AXMT123508PEER-EH-ACP300/AXMT123508PEER-EH-ACK300/AXET123502PEFR-S-H1/AXET123502PEFR-S-DL1000/AXET123504PEFR-S-H1/AXET123504PEFR-S-DL1000/AXET123508PEFR-S-H1/AXET123508PEFR-S-DL1000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)