(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

HSS Multi Drill Regular Type HMD-M Model (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
HMD034M
HMD051M
HMD069M
HMD085M
HMD100M
Part NumberMinimum order quantityVolume DiscountDays to ShipHole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Model Link Diameter
(mm)
Link Length ℓs
(mm)
1 Piece(s) 16 Day(s) or more 3.43971End Mill Link430
1 Piece(s) 16 Day(s) or more 5.15294End Mill Link638
1 Piece(s) 16 Day(s) or more 6.969113End Mill Link838
1 Piece(s) 16 Day(s) or more 8.575125End Mill Link1043.5
1 Piece(s) 16 Day(s) or more 1087137Straight Link1043.5

Loading...

  1. 1

Basic Information

Work Material General Steel / Stainless Steel / Cast Iron / Aluminum Alloy Tool Material Type High-Speed Steel Coating Presence Included
Coating Type TiAlN Oil-Hole Presence None Details of Coating PVD Coat

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)