(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Loctite Curing Accelerator 712 (for High Viscosity Adhesives)

Loctite Curing Accelerator 712 (for High Viscosity Adhesives)

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
·This accelerator is suitable for use as a post-coating agent to accelerate curing of high-viscosity adhesives and prevent whitening.
·Curing accelerator For instant adhesives.
[Applications]
·Fixing wires on printed circuit boards.
·Fixing fine adjustment parts.
·Where instant surface hardening is required with instant adhesives.

Basic Specifications

  • Product Type
    Instant adhesive
  • Color
    Transparency
  • Other
    Option
  • Features
    An accelerator suitable for use after application to promote the acceleration of hardening of high-viscosity adhesive and prevent whitening.
  • Application
    Printed circuit board wire fixing. Fixing micro adjustment parts.
  • Effective time after coating
    1 minute
  • Material main components
    Diluent Solvent IPA

Catalog

Japanese Only

Part Number
Contents

Refine by

  • 1 pc (20 ml)
  • 1 pc (100 ml)
  • Clear
Trusco Code

Refine by

  • 332-5938
  • 332-5920
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (20 ml)
332-5938
13 Day(s) or more
-

Part Number : 712-20
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc (20 ml)

Specificationtitle

  • Product Type
    Instant adhesive
  • Color
    Transparency
  • Other
    Option
  • Trusco Code
    332-5938
  • Mass(g)
    42
  • Features
    An accelerator suitable for use after application to promote the acceleration of hardening of high-viscosity adhesive and prevent whitening.
  • Application
    Printed circuit board wire fixing. Fixing micro adjustment parts.
  • Effective time after coating
    1 minute
  • Material main components
    Diluent Solvent IPA
1 pc (100 ml)
332-5920
13 Day(s) or more
-

Part Number : 712-100
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc (100 ml)

Specificationtitle

  • Product Type
    Instant adhesive
  • Color
    Transparency
  • Other
    Option
  • Trusco Code
    332-5920
  • Mass(g)
    180
  • Features
    An accelerator suitable for use after application to promote the acceleration of hardening of high-viscosity adhesive and prevent whitening.
  • Application
    Printed circuit board wire fixing. Fixing micro adjustment parts.
  • Effective time after coating
    1 minute
  • Material main components
    Diluent Solvent IPA

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)