(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CoroMill 300 Round-Insert Face Milling Cutter (Positive Design), Arbor Mounting R300-Q (Part Numbers)

CoroMill 300 Round-Insert Face Milling Cutter (Positive Design), Arbor Mounting R300-Q

[Features]
Round-insert cutter
For everything from roughing through to medium cutting and high-feed machining
For profiling
Extra-close pitch
Arbor mounting (millimeters)

Part Number

Configured Part Number is shown.

R300063Q2212H

Part Number
R300063Q2212H
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Machining Application Plane blade diameter D(φ) 63 work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Graphite / Resin
Mounting Method Arbor Finish category Finishing Shank diameter (d)(mm) 22
Number of flutes(sheet) 7 Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 6
Maximum Engine Speed n max 22100 Details Type Arbor Mounting Dimensions Dc(mm) 51
Dimensions D 5m(mm) - Coolant Coolant Center Through Mass(kg) 0.9
Specifications Coolant Center Through, Extra Cross Pitch (Large Number of Blades) Tip Size(mm) 12 Blade distribution Equally Divided
Program Length(mm) 50

Please check the type/dimensions/specifications of the part R300063Q2212H in the CoroMill 300 Round-Insert Face Milling Cutter (Positive Design), Arbor Mounting R300-Q series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)