(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

DIA Coated Roughing Router (Multi-Blade) (Part Numbers)

DIA Coated Roughing Router (Multi-Blade)

[Features]
· It is a dedicated tool for rough processing. Achieves high-efficiency rough processing with a wide range of composite materials. The peripheral wave-shaped cutting edge decreases cutting resistance, preventing the vibration of workpieces.
[Applications]
· Work Material: Composite Material
[Material]
· Cemented Carbide

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DIA-REC-6
DIA-REC-8
DIA-REC-10
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Trusco Code
1 Piece(s) 12 Day(s) 6184668763-6881
1 Piece(s) 12 Day(s) 8246874763-6890
1 Piece(s) 12 Day(s) 103061080763-6873

Loading...

  1. 1

Basic Information

Type Square Coating Diamond Coat

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)