(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Counter Sink Integral Pilot (Part Numbers)

Counter Sink Integral Pilot

[Features]
· NATO stock number acquired.
· Achieves high concentricity due to shaving machining.
· M2 HSS steel is adopted to achieve excellent sharpness, high hardness, and wear resistance.
· To be mounted to micro stops.
[Flute No.]
· ATI420D: 3
· ATI445E: 2
[Applications]
· For aircraft MRO.

Part Number

Configured Part Number is shown.

Part Number
ATI420D41/4
ATI420D43/16
ATI420D43/32
ATI420D45/32
ATI420D410
ATI420D421
ATI420D430
ATI420D440
ATI445E4-1/4
ATI445E41/8
ATI445E43/16
ATI445E45/32
ATI445E410
ATI445E421
ATI445E430
ATI445E440
Part NumberMinimum order quantityVolume DiscountDays to ShipEffective blade diameter Diameter
(Inch)
JAN Code Trusco Code
1 Piece(s) Quote Inch: 1/47/164547230041688490-2831
1 Piece(s) 12 Day(s) Inch: 3/167/164547230041664490-2874
1 Piece(s) 12 Day(s) Inch: 3/327/164547230041602490-2882
1 Piece(s) 12 Day(s) Inch: 5/327/164547230041640490-2904
1 Piece(s) 12 Day(s) Drill No: #107/164547230041671490-2823
1 Piece(s) Quote Drill No: #217/164547230041657490-2858
1 Piece(s) 12 Day(s) Drill No: #307/164547230041633490-2866
1 Piece(s) 12 Day(s) Drill No: #407/164547230041619490-2891
1 Piece(s) 12 Day(s) Inch: 1/41/24547230041787490-3030
1 Piece(s) 12 Day(s) Inch: 1/81/24547230041725490-3048
1 Piece(s) 12 Day(s) Inch: 3/161/24547230041763490-3072
1 Piece(s) 12 Day(s) Inch: 5/321/24547230041749490-3102
1 Piece(s) 12 Day(s) Drill No: #101/24547230041770490-3021
1 Piece(s) Quote Drill No: #211/24547230041756490-3056
1 Piece(s) 12 Day(s) Drill No: #301/24547230041732490-3064
1 Piece(s) Quote Drill No: #401/24547230041718490-3099

Loading...

  1. 1

Basic Information

Tip angle (θ) Cutter Tip Angle: 100° Shank diameter 1/4-28

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)