(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Electroplated Diamond Sheet (Fully-Electroplated Type) (Part Numbers)

Electroplated Diamond Sheet (Fully-Electroplated Type)

[Applications]
· Super thin copper alloy is used for the base material and diamond abrasive grains are electroplated over the entire surface of the sheet.

Part Number

Configured Part Number is shown.

Part Number
56731
56733
56735
Part NumberMinimum order quantityVolume DiscountDays to ShipParticle Size
(#)
Trusco Code
1 Piece(s) 12 Day(s) 120477-1591
1 Piece(s) 12 Day(s) 200477-1605
1 Piece(s) 8 Day(s) 400477-1613

Loading...

  1. 1

Basic Information

Sheet Type Electrodeposition sheet Usage Hand polish Abrasive material Diamond
Width(mm) 20 Length(mm) 100 Thickness(mm) 0.3
Mass(g) 15

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)