(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Epoch SUS Multi, Medium Blade Length EPSMM4□□-PN (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
EPSMM4030PN
EPSMM4040PN
EPSMM4050PN
EPSMM4060PN
EPSMM4070PN
EPSMM4080PN
EPSMM4090PN
EPSMM4110PN
EPSMM4120PN
EPSMM4160PN
EPSMM4200PN
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Flute Diameter Tolerance
(mm)
Shank diameter tolerance
1 Piece(s) 12 Day(s) 3126560~-0.015h5
1 Piece(s) 12 Day(s) 4166560~-0.015h5
1 Piece(s) 12 Day(s) 5206700~-0.015h5
1 Piece(s) 12 Day(s) 6246700~-0.015h5
1 Piece(s) 12 Day(s) 7288750~-0.02h5
1 Piece(s) 12 Day(s) 8328800~-0.02h5
1 Piece(s) 12 Day(s) 936101000~-0.02h5
1 Piece(s) 12 Day(s) 1144121200~-0.02h5
1 Piece(s) 12 Day(s) 1248121200~-0.02h5
1 Piece(s) 12 Day(s) 1664161350~-0.02h6
1 Piece(s) 12 Day(s) 2080201550~-0.02h6

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / Stainless Steel / Aluminum / Titanium / Copper Number of flutes(sheet) 4 Type Square
Coating PN/CS Coating Machining Application Side Surface Torsion Angle (θ) Standard Helix (30 to 40°)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)