(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Digital Timer, AD-5706 Series (Part Numbers)

Digital Timer, AD-5706 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • AD-5706RE
  • AD-5706WH

[Features]
· 100-minute timer
Easily set the timer using the included 10-minute, 1-minute and 10-second buttons
· Count up function with pre-alarm function
· Switching of buzzer volume supported
· Includes magnet

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AD-5706WH

 
Part Number
AD-5706WH
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Timer Maximum Timekeeping 99 minutes 50 seconds Minimum Timekeeping(Second) 10
Dimension (width)(mm) 55 Dimension (vertical)(mm) 84 Thickness(mm) 15
Collar White Mass(g) Approx. 48 (batteries included) Power Supply CR2032 lithium battery × 1
Battery life Approx. 1 year (alarm operating for 30 seconds per day) Alarm Buzzer sound: approximately 1 minute, volume: HI: approximately 80 ±5 dB at a distance of 10 cm, LO: approximately 70 ± 5dB at a distance of 10 cm Pre Alarm 10 minutes before and 5 minutes before the alarm setting time
Timer function Count down (until alarm set time), count up (when started from 00m:00s) Accessory Monitor battery, instruction manual (printed on package backing)

Please check the type/dimensions/specifications of the part AD-5706WH in the Digital Timer, AD-5706 Series series.

Tech Support