(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Low Helix Spiral Fluted Center Drills-Type R, CEIR Series (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
CEIR1XRX3.15
CEIR1.6XRX4
CEIR1.25XRX3.15
CEIR2XRX5
CEIR2.5XRX6.3
CEIR3.15XRX8
CEIR4XRX10
CEIR5XRX12.5
CEIR6.3XRX16
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall Length L
(mm)
Shank Diameter
(mm)
Drill Diameter
(mm)
Trusco Code Rmax
(mm)
1 Piece(s) 12 Day(s) 31.53.151486-24813.15
1 Piece(s) 12 Day(s) 35.541.6486-24655
1 Piece(s) 1 Day(s) 31.53.151.25486-24574
1 Piece(s) 1 Day(s) 4052486-25036.3
1 Piece(s) 1 Day(s) 456.32.5486-24908
1 Piece(s) 12 Day(s) 5083.15486-251110
1 Piece(s) 12 Day(s) 56104486-252012.5
1 Piece(s) 12 Day(s) 6312.55486-253816
1 Piece(s) 12 Day(s) 71166.3486-254620

Loading...

  1. 1

Basic Information

Single blade, two blades Double-edged Tool Material Type High-speed steel Coating Y/N NA

Tech Support