(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Aluminum Enclosures / Aluminum Cases

Aluminum boxes and aluminum cases are boxes or cases made from aluminum for storing tools or other items. Aluminum is used for a wide range of applications because it is one of the lightest metals and is rust-resistant, as well as dust-proof and waterproof. These containers can be used for diverse applications, such as the outdoor storage of gardening tools or the storage of tools and jigs in a manufacturing line. When the stored items are fragile, a type with EVA (ethylene-vinyl acetate) attached around the inside of the box is recommended. A rich variety of sizes and types are available for different applications, such as a die-cast box with aluminum doors and control boxes. Customizable size types are also available where you can freely order the size. Machining, silk screen printing or engraving can be performed on aluminum.
Days to Ship
  • All
  • 17 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Material
With or Without Terminal Block
External Dimensions W, Width
External Dimensions H, Length (Height)
External Dimensions D, Depth (Thickness)
Protection Function (Environmental Resistance)
Representative Standard
Circuit Board / Interior Panel
Paint Color
Installation
Hole Machining Compatible
Shape

    Flanged Aluminum Case EXPF Series (Aluminum Panel Type)

      High-End Design Aluminum Case HD Series

      Brand

      TAKACHI ELECTRONICS ENCLOSURE

      TAKACHI ELECTRONICS ENCLOSURE

      Product Series

      Flanged Aluminum Case EXPF Series (Aluminum Panel Type)

      High-End Design Aluminum Case HD Series

      Days to Ship 17 Day(s) or more 17 Day(s) or more
      MaterialAluminumAluminum
      With or Without Terminal BlockWithout Terminal BlockWithout Terminal Block
      External Dimensions W, Width66 ~ 148111 ~ 320
      External Dimensions H, Length (Height)34 ~ 6237 ~ 135
      External Dimensions D, Depth (Thickness)87 ~ 20095 ~ 250
      Protection Function (Environmental Resistance)N/AN/A
      Representative StandardN/AN/A
      Circuit Board / Interior PanelN/AN/A
      Paint ColorBlack / navy blueMetallic silver
      InstallationIndoorsIndoors
      Hole Machining CompatibleOnly Custom Orders are SupportedOnly Custom Orders are Supported
      ShapePanel TypeU-Shaped

      Loading...

      1. 1

      Related Categories to Aluminum Enclosures / Aluminum Cases