(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Boards

Sheet materials are pieces of wood sliced into thin sheets. They are widely used as building or housing materials as well as for shipbuilding and bridge construction and more, and have a variety of sizes, thickness and types depending on the application. Also, any product processed into a sheet are often referred to as a sheet material. Sheet materials made of PC resin are excellent in strength among transparent plastics, and have types such as flat plates that have a wide range of applications, corrugated sheets for greenhouses, folded plates used for roofs and multiwall hollow panels excellent in heat insulation and retention. Resin plates include many products used for industrial applications, which are made of acrylic, nylon and polyacetal. Metal plates such as aluminum, stainless steel and steel are used for processing signboards, work benches and various parts. Plywoods are frequently used as forms for concrete and civil engineering.
Days to Ship
  • All
  • 1 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 12 Day(s) or Less
  • 13 Day(s) or Less
  • 16 Day(s) or Less
  • 30 Day(s) or Less
  • 40 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Specifications
Type_2
Board and Corrugated Sheet Type

    Polycarbonate hollow board

      Polycarbonate Hollow Board Packaging Type

        Panel Polycarbonate Hollow Board H 2,100 mm Type

        Brand

        HIKARI

        HIKARI

        HIKARI

        Product Series

        Polycarbonate hollow board

        Polycarbonate Hollow Board Packaging Type【1-2 Pieces Per Package】

        Panel Polycarbonate Hollow Board H 2,100 mm Type【2 Pieces Per Package】

        Days to Ship 1 Day(s) or more 8 Day(s) or more 8 Day(s) or more
        Specifications
        • STOCK
            Type_2Board and Corrugated sheetBoard and Corrugated sheetBoard and Corrugated sheet
            Board and Corrugated Sheet TypeResin PlateResin PlateResin Plate

            Loading...

            1. 1

            Related Categories to Boards