Plastic Mold Components - Technical Data
Product Data
- Guaranteed Range of Shaft-Diameter Precision for Ejector Pins
- Step R and Concentricity of Stepped and Rectangular Ejector Pins
- Guaranteed Range of Hardness of the Ejector Pin Base Material, and Guaranteed Ranges of Nitriding and Surface Hardness
- Ejector Pin Hardness
- Guaranteed Range of Shaft Diameter Precision for Ejector Sleeves and Center Pins
- Step R and Concentricity of Stepped Ejector Sleeves and Stepped Center Pins
- Guaranteed Range of Tip-Diameter Precision for Stepped Ejector Pins
- Guaranteed Range of Hardness of the Sleeve and Center Pin Base Material
- Guaranteed Range and Hardness of Nitriding and Surface Hardness
- Ejector Sleeve and Center Pin Combination
- Ejector Pin - Ejector Sleeve Strength Calculation
- Finishing of Ejector Pins and Core Pin Tips
- Finishing of Corners of Rectangular Ejector Pins
- Comparison of Guaranteed Range of Shaft Diameter Precision between Ejector Pins and Core Pins
- Designation Method and Precision Key Flat Cutting of Ejector Pins and Core Pins
- Methods for Computing One-stepped Core Pin Dimensions
- Strength of Inlay Selection of Locking Blocks - Positioning Type-
- Relationship Between Wedge and Clearance
- Flow Rate When 98kPa for Mold Couplers
- (1)Graph of Flow Rate and Pressure Loss Characteristics for Mold Couplers
- (2)Graph of Flow Rate and Pressure Loss Characteristics for Mold Couplers
- Calculating Heater Capacity Requirements and JIS Type Tapered Screws
- Cooling-Use Plug Attachments
- Property Chart for Insulator Sheet
- Standard Hole Processing Examples 1
- Standard Hole Processing Examples 2
- Standard Hole Processing Examples 3
- Standard Hole Processing Examples 4
Technical Data
- SI (Systeme International d'Unites)
- Greek Symbols/Atomic Symbols
- Calculation of Cubic Volume / Physical Characteristics of Metals
- Calculation of Beam Deflection
- Calculation of Deflection
- Calculations of Square Measure Center of Gravity and Sectional Secondary Moment
- Conversion Table of Trigonometric Functions
- Surface Treatments Available for Molds
- General Dimensional Tolerance
- Fit Selection Basics
- Dimensional Tolerance and Fits
- Tolerance of Commonly Used Hole Fits
- Tolerance of Commonly Used Shaft Fits
- Quenching, Surface Treatment and Hardness Tests
- Conversion Table of Hardness
- Surface Roughness
- Technical Drawings Method of Indicating Surface Texture on Drawing
- Indications of Geometrical Tolerance on Drawings
- Socket Head Cap Screws
- Table of Diameter of Screw Low Hole (Low Anchor)
- Correct Tightening Axial Force and Correct Tightening Torque for Bolts
- Strength of Bolts, Screw Plugs, and Dowel Pins
- Comparison of Die Steel by Manufacturers Hardness of Major Steel Products and Corresponding Tools
- Comparison between JIS and Other Standards (1)
- Comparison between JIS and Other Standards (2)
- Examples of Applicable Steels for Typical Products/Properties of Die Materials
- Abbreviations for Various Plastic Materials
- Typical Molding Problems and Possible Causes
- Characteristics of Plastic Materials (1)
- Characteristics of Plastic Materials (2)