(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Variasi Produk Stok PATLITE Display Light dan Stack Light siap kirim mulai dari 1 hari.
Highlight stok terbaru yaitu Lampu Rotary PATLITE Beacon SK Series dan PATLITE Flashing Beacon SL Series.
Dapatkan produk original PATLITE di MISUMI. Gratis Pengiriman tanpa minimum pemesanan !
Buruan cek produknya di bawah ini dan Pesan sekarang juga !
Part Number | Hari Kirim | Warna | Buzzer | Standar Representatif |
---|---|---|---|---|
SKH-M1J-B | Stock | Biru | Tidak Ada | CE / UL / CUL |
SKH-M1J-G | Stock | Hijau | Tidak Ada | CE / UL / CUL |
SKH-M1J-R | Stock | Merah | Tidak Ada | CE / UL / CUL |
SKH-M1J-Y | Stock | Kuning | Tidak Ada | CE / UL / CUL |
SKH-M1JB-R | Stock | Merah | Ada | CE / UL / CUL |
SKH-M1JB-Y | Stock | Kuning | Ada | CE / UL / CUL |
SKH-M2J-R | Stock | Merah | Tidak Ada | PSE / CE / UL / CUL |
SKH-M2J-Y | Stock | Kuning | Tidak Ada | PSE / CE / UL / CUL |
SKH-M2JB-R | Stock | Merah | Ada | PSE / CE / UL / CUL |
SKH-M2JB-Y | Stock | Kuning | Ada | PSE / CE / UL / CUL |
Part Number | Hari Kirim | Warna | Standar Representatif |
---|---|---|---|
SKS-M1J-R | Stock | Merah | CE / UL / CUL |
SKS-M1J-Y | Stock | Kuning | CE / UL / CUL |
Part Number | Hari Kirim | Rated Voltage (V) | Warna | Standar Representatif |
---|---|---|---|---|
SL10-M1JN-R | Stock | VDC 12–24 | Merah | CE / UL / CUL |
SL10-M1JN-Y | Stock | VDC 12–24 | Kuning | CE / UL / CUL |
SL10-M2JN-R | Stock | [Other] AC100 to 240V | Merah | PSE / CE / UL / CUL |
SL10-M2JN-Y | Stock | [Other] AC100 to 240V | Kuning | PSE / CE / UL / CUL |
MISUMI mempromosikan PATLITE Beacon
SK Series Lampu Rotary dengan keunggulan
Dual Reflektor, tersedia dalam 4 pilihan warna.
Warning light yang dilengkapi dengan suara horn 105dB, IP23 dan 32 pilihan alarm.
LR Series Stack Light Signal Towers (LR6)
Lampu stack light ukuran 60 mm, dan terdiri dari 3 step warna : merah, kuning, hijau. IP 65 Direct mounting DV 24V
Part No. : LR6-302WJNW-RYG
Stock
LR Series Stack Light Signal Tower (LR5)
Lampu stack light ukuran 50 mm, dan terdiri dari 3 step warna : merah, kuning, hijau. IP 65 Direct mounting DV 24V
Part No. : LR5-302WJNW-RYG
Stock
LR Series Stack Light Signal Tower (LR4)
Lampu stack light ukuran 40 mm, 3 warna merah, kuning, dan hijau, Lighting, IP 65
Part No. : LR4-302WJNW-RYG
Stock
Lampu stack light ukuran 60 mm, dengan 5 warna. Pole mount. Lighting / Blinking, dengan sound
Part No. : LA6-5DLJWB-RYGBC
Stock
LED Super-Slim Stacked Signal Light MP
Super slim stack light ukuran 30 mm, 3 warna, Direct Mounting, Lighting, Body pendek
Part No. : MPS-302-RYG
Stock
Material : PC, M5 Screw Mounting, Aplikasi : SK, SF, SL Beacon Dia 80/100 mm
Part No. : SZK-101
Stock
Material : SUS 304 Anti Karat, Aplikasi : SK, SF, SL Beacon Dia 80/100 mm
Part No. : SZK-102
Stock
Material : SPCE, Circular bracket Dia 100 mm
Part No. : SZW-101
Stock
Part optional untuk upgrade ke IP 65 untuk tipe SKS Series, Material : Silicon, Tipe Mounting 3-Screw, Aplikasi Dia 80 mm
Part No. : SZW-102
Stock
Part optional untuk upgrade ke IP 65 untuk tipe SKH Series, Material : Silicon, Tipe Mounting 3-Screw, Aplikasi Dia 100 mm
Part No. : SZW-103
Stock
Base unit warna putih diameter 50 mm, Direct mounting dengan voltage DC 24 V.
LED unit warna biru 50 mm, DC 24Volt
Part No. : LR5-E-B
Stock
LED unit warna putih 50 mm, DC 24Volt
Part No. : LR5-E-C
Stock
LED unit warna hijau 50 mm, DC 24Volt
Part No. : LR5-E-G
Stock
LED unit warna merah 50 mm, DC 24Volt
Part No. : LR5-E-R
Stock
LED unit warna kuning 50 mm, DC 24Volt
Part No. : LR5-E-Y
Stock
Buzzer unit warna putih 60 mm dengan 4 pilihan suara
Part No. : LR6-BW
Stock
LED Light unit for LR 6 Series
LED unit 60 mm , DC 24 Volt, standar UL CE
Ready stock warna : Putih dan Biru
Part No. : LR6-E-B
Stock
LED Light unit for LR 4 Series
LED unit 40 mm , DC 24 Volt, standar UL CE
Ready stock warna : Putih dan Biru
Part No. : LR4-E-B
Stock
Kekuatan 95dB pada jarak 1 m, terdiri dari 8 channel, 32 pilihan suara dering, melodi dengan ukuran 120 mm
Part No. : BK-24E-J
Stock
Signal horn cocok dipakai berintegrasi dengan control panel, switch board. Kekuatan 90dB pada jarak 1m, sangat ringan dengan 2 channel pilihan suara.
Part No. : BM-220H
Stock
Thin-type MP3 Alarm Device BSV
Kekuatan 87dB pada jarak 1 m, desain tipis sehingga menghemat space. Ukuran 75mm
Part No. : BSV-24N-W
Stock
Industrial horn dengan 110dB, pilihan suara MP3 alert, melody dan alarm horn 63 channel. Standar IP 65.
Part No. : EHS-M1HE
Stock
Dimensi : 80x80x79.5mm, kekuatan suara 90dB dan proteksi IP54.
Part No. : BD-24AA-K
Stock
Have you ever got a problem with ordering? Click here and let us help you!
For more information or seeking for advice
Contact Customer service team
Tel. 021-8984-0008 or e-mail cs@misumi.co.id