(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Air Cylinder, Standard Type, Double Acting, Single Rod CG1 Series
Part No. : CDG1BN32-75Z
Rp800,010 Rp577,785
Stock
Air Cylinder, Standard Type, Double Acting, Single Rod CA2 Series
Part No. : CDA2B80-300Z
Rp3,183,210 Rp2,298,985
Stock
Direct Operated 2 Port Solenoid Valve VX21/22/23 Series
Part No. : VX220AAXB
Rp579,150 Rp418,275
Stock
Compact Cylinder, Standard Type, Double Acting, Single Rod CQ2 Series
Part No. : CQ2B32-25DZ
Rp470,880 Rp340,080
Stock
Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series
Part No. : CDQSB16-15D
Rp439,650 Rp317,525
Stock
5-Port Solenoid Valve Body Ported Single Unit SY5000 Series
Part No. : SY5320-5LZ-C6
Rp1,615,707 Rp1,296,555
Stock
5-Port Solenoid Valve Body Ported Single Unit SY7000 Series
Part No. : SY7120-5L-02
Rp1,022,301 Rp820,365
Stock
5-Port Solenoid Valve Body Ported Single Unit SY3000 Series
Part No. : SY3220-5LZD-C6
Rp1,326,537 Rp1,064,505
Stock
5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/5000/7000/9000 Series
Part No. : SY5240-5LZD
Rp1,310,499 Rp1,051,635
Stock
5-Port Pilot Type Solenoid Valve, Body Ported, Single Unit, VF1000/3000/5000 Series
Part No. : V211-4G
Rp633,780 Rp457,730
Stock
One-Touch Fitting KQ2 Series Male Connector KQ2H (Sealant / No Sealant)
Part No. : KQ2H04-01NS
Rp33,773 Rp25,805
Stock
One-Touch Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant)
Part No. : KQ2L16-03AS
Rp128,605 Rp98,400
Stock
Speed Controller With Quick-Connect Fitting, Push-Lock Type, Elbow/Universal Type AS Series
Part No. : AS2201F-02-08A
Rp218,178 Rp185,380
Stock
Speed Controller With Single-Action Fitting Elbow Type / Universal Type AS Series
Part No. : AS2201F-02-10S
Rp221,008 Rp187,785
Stock
Speed Controller With Single-Action Fittings Inline Type AS Series (1-10 Pieces Per Package)
Part No. : AS1002F-04-J
Rp163,174 Rp138,645
Stock
Speed Controller With Pilot Check Valve, ASP Series
Part No. : ASP530F-03-08S
Rp1,115,370 Rp947,635
Stock
Flame Retardant (Equivalent To UL-94 Standard V-0) FR Double Layer Polyurethane Tubing TRBU Series
Part No. : TRBU0805BU-20
Rp1,694,475 Rp1,196,100
Stock
Filter Regulator AW20 to 60-B, Filter Regulator With Backflow Function AW20K to 60K-B
Part No. : AW30-03BG-B
Rp1,145,460 Rp875,940
Stock
Air Combination, Air Filter + Regulator + Lubricator, AC10-A to AC40-A
Part No. : AC20-02CG-A
Rp1,958,995 Rp1,498,055
Stock
Air Combination, Air Filter + Regulator, AC10B-A to AC40B-A
Part No. : AC40B-04G-A
Rp1,707,140 Rp1,305,460
Stock
3-Port Valve for Releasing Residual Pressure With Keyhole (Single Action) VHS20/30/40/50
Part No. : VHS40-03A
Rp997,470 Rp720,395
Stock
Vacuum Pad Vertical Vacuum Entry Type With Buffer, ZPT Series
Part No. : ZPT13BNJ10-06-A10
Rp888,060 Rp607,620
Stock
Vacuum Pad Vertical Vacuum Entry Type Without Buffer, ZPT Series
Part No. : ZPT04UN-A5
Rp181,450 Rp124,150
Stock
Silencer, Compact Resin Type/Male Thread, AN05 To 40 Series
Part No. : AN20-N02
Rp84,456 Rp71,760
Stock
Silencer, Compact Resin Type/One-Touch Fitting Connection, AN10 To 30-C Series
Part No. : AN10-C07
Rp68,314 Rp58,045
Stock
Have you ever got a problem with ordering? Click here and let us help you!
For more information or seeking for advice
Contact Customer service team
Tel. 021-8984-0008 or e-mail cs@misumi.co.id