(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Melalui peningkatan dimensions toleransi lubang pengembalian bola dan bola baja, dimensi jarak bebas K berkurang dan kebisingan berkurang
| RailBlock | Standard Rail | Wide Rail | |||
|---|---|---|---|---|---|
| Short | Standard | Long | Standard | Long | |
| Smoothness | Good | Good | Good | Good | Good |
| Noise | 52db | 50db | 52db | 60db | 62db |
Unit: µm
| Precision Standard | Economy Series Product | Standard Product |
|---|---|---|
| Height H Tolerance | ±20 | 20 |
| Height H Pair Variation | 40 | 40 |
| Width N Tolerance | ±25 | 25 |
| Width N Pair Variation | 40 | 40 |
| Applications | Low and medium frequency drive | High frequency drive |
*Presisi produk seri Ekonomi telah ditingkatkan dibandingkan produksi tahun 2022
| Rail | Parallel µm |
|---|---|
| 50 or Less | 12 |
| 50~80 | 13 |
| 80~125 | 14 |
| 125~200 | 15 |
| 200~250 | 16 |
| 250~315 | 17 |
| 315~400 | 18 |
| 400~500 | 19 |
| 500~630 | 20 |
| 630~800 | 22 |
| 800~900 | 23 |
Have you ever got a problem with ordering? Click here and let us help you!
For more information or seeking for advice
Contact Customer service team
Tel. 021-8984-0008 or e-mail cs@misumi.co.id