(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
MISUMI provides all types of Washers that suit your requirement.
Search easily for the type you need using our e-Catalog.
Save the hassle of frequent maintenance and prevent potential accidents
For universal application
Place the washer under the bolt or nut in order to spread the force and increase the mounting area to make the bolt or nut fit tightly.
View all Flat Washer
Tooth Washers help keep things fixed and prevent loosening under the state of vibration. It can be used in conjunction with Flat Washers.
See tooth washer types
Spring Washer No. 2, Special-Sized
This type has the same function as spring washers, helping with load/pressure distribution and vibration absorption.
Pierce-Bonded Washer (Gray Rubber)
Sealing Washer
Have you ever got a problem with ordering? Click here and let us help you!
For more information or seeking for advice
Contact Customer service team
Tel. 021-8984-0008 or e-mail cs@misumi.co.id