(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
You can buy the length and size you want at MISUMI, starting from 1m.*
Products that meet your quality and safety needs.
Click here to check the cable wire specifications.
Coaxial Cables,
Power Cables,
Communication Cables
We provide the service for cutting the cables according to your
prefer size for FREE*
MISUMI let you choose from 1 to 1,000m
Choose the length you require, we'll cut for you accordingly.
Quality assured Wiring Cables from MISUMI
can help you in the world market
EM Coaxial Cable for Receiving Satellite Broadcasts
safe and eco-friendly jacket that does not contain any halogens or lead
Coaxial Cable (S-5C-FB S-7C-FB)
excellent attenuation characteristics used for wiring of UHF/VHF, BS, CS, CATV and such
DFS Single-Core High-Frequency Coaxial Cable
High-speed, high-density signal transmission characteristics, excellent cold resistance, flame resistance, chemical resistance, and weather resistance
UE/STO(N)/TC
Oil- and heat-resistant flexible vinyl material
VCT PSE Compatible Vinyl Cabtire Cable
Excellent flexibility, water and heat resistance, and durable structure
Power Distribution Cables, 600 Type, VVF
Proper flexibility in variety temperature
6600V NH-FPT High-Voltage Fire-Resistant Cable
JECTEC Fire and Heat Resistant Cable Approval Committee certified product
VCT-SYM Cable
Reduces conduction noise generated by switching devices such as inverters
TKEV in-Plant Cable for Communication Use
Colored wire core, star configuration PE insulation PVC sheath cable
General Purpose I/O Cable (Paired Type) - HRV-PS
General-purpose I/O cable to general purpose connectors. UL-approved wire for external wiring
FCPEV-SB(-SC) Colored Coded Polyethylene Insulation Vinyl Sheath Cable
Standard shield of aluminum laminated plastic tape + drain wire that prevents noise and crosstalk
The symbols are used when importing / exporting cables for electrical / electronic components from many countries. This means that the products have met the U.S. quality and safety standards from the Research Institute. The standards of each country is different, kindly refer to information below.
PSE is the standard for electronic accessories in Japan. To ensure the safety in tools and electronic accessories. To prevent danger and noise.
UL is the standard used in USA and Canada. Using science and safety techniques. Includes electronic accessories, medical tools, fire prevention, electronic parts, rubber, plastic cables.
CSA(c-UL) is the standard used in USA and Canada for safety. Industry standards to reduce risk of fire and electric shock to electrical and electronic products.
CE is a sign that shows the certificate from the manufacturer (Manufacturer's Declaration) that the goods meet the requirements of health, safety and environmental protection, according to the relevant laws and regulations of the European Union. The product that has this syu-mbol on, can be sold and moved freely in European economic area.
The CCC mark is to control and certify products that are manufactured in China and imported from other countries. The manufacturer, the importer or agent must have the certificate of CCC logo before putting the product out of the plant, imported, sold or used in any of the services.
Have you ever got a problem with ordering? Click here and let us help you!
For more information or seeking for advice
Contact Customer service team
Tel. 021-8984-0008 or e-mail cs@misumi.co.id