(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multi-Degree of Freedom Semi-Automated Adjustment Connection System Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement
Case study of a multi-degree-of-freedom semi-automated adjustment linkage system
Applicable to guide mechanisms with relatively small mounting spaces for connecting medium/low precision assemblies or sub-assemblies with moderate loads
Multi-degree of freedom semi-automated adjustment connection system
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Support Unit - Fixed Side C-TEK10 Shaft diameter (ø): 10mm 1 IDR 360,856/Piece
Linear Guide E-GMLG15 Assembly height: 15
Length: 670mm
Additional purchase: Block only
2 IDR 338,410/Piece
Support Unit - Supported Side C-TEF10 Shaft diameter (ø): 10mm 1 IDR 156,188/Piece
Actuator C-KSC10020-B1-1380-F0-KC12 Cover: None
Base length: 100mm
Stage long block: 1 piece
Motor accessory: F1
1 IDR 31,905,127/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.