(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hole Depth Inspection Jig Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Inspection/Measurement
Case study of a hole depth inspection jig
Used to check whether the hole depth machining of a part with die-cast grooves meets the design requirements.
Extract the product and proceed with inspection.
Hole Depth Inspection Jig
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Oilless Bushing C-MUTZ8-20 Mounting method: Circular flange type
Inner diameter: 8mm
Total length: 20mm
6 IDR 84,932/Piece
Set Collar C-SCSAW20-12 Inner diameter: 20mm
Thickness: 12mm
Outer diameter: 40mm
2 IDR 54,316/Piece
Shaft Holder C-SHFMQ20 Inner diameter: 20mm 4 IDR 60,667/Piece
Linear Guide E-GMLG15 Nominal model number: 15
Length: 390mm
2 IDR 338,410/Piece
Linear Bushing C-LMF20UU Inner diameter: 20mm
Outer diameter (ø): 32mm
Total length: 42mm
4 IDR 87,408/Piece
Shaft E-PSFJT20 Shaft diameter: 20mm
Length: 210mm
Screw specification: M6
4 IDR 2,133/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.