(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Linear Electric Mechanism Where Motor Drives Ball Screw Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement Positioning/Clamp
Case study of adopting a linear electric mechanism driven by a stepper motor
Widely applied in industrial automation production fields such as automobile parts manufacturing, packaging, and medical.
Linear Electric Mechanism Where Motor Drives Ball Screw
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Motor C-42STM01+DR42A Type: Motor + Driver 42 series
Main body length: 31mm
Lead wires: 4
Holding torque: 0.22N·m
1 IDR 767,223/Piece
Rolled Ball Screw C-TBSE1004 Shaft diameter: 10
Lead: 4mm
Screw shaft total length: 450mm
1 IDR 1,343,824/Piece
Coupling GSASL20-6-8 Groove type
Outer diameter (φ): 20mm
Shaft hole diameter 1 (φ): 6mm
Shaft hole diameter 2 (φ): 8mm
1 IDR 135,742/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.