(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Timing Pulley Drive Transfer Mechanism Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement
A mechanism that moves and transports products by rotating a timing pulley and using a timing belt and linear guide.
The timing pulley structure is compact, with high power transmission efficiency and stable power transmission.
It not only has low noise but also can absorb shocks and vibrations.
It can transmit power over relatively large center distances
Timing Pulley Drive Transfer Mechanism
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Linear guide E-GMLG7 Model No. 15
Length 590mm
3 IDR 160,137/Piece
Photo Sensor - Groove Type C-MSX672N Shape: T-type
Output state: PNP type (normally open)
3 IDR 59,009/Piece
Timing Pulley T5 C-TTPA22T5100-A-P8 Pulley shape: A shape
Belt nominal width: 100 (10mm)
Number of teeth: 22
Round hole (shaft hole diameter 8mm) + tap
1 IDR 85,136/Piece
Mechanism for Open-End Timing Belt C-TBCR-T5100 Belt specification: T5
Belt width: 10mm
1 IDR 38,233/Piece
Timing Belt C-TTBN1100T5-100 Belt nominal width: 100 (10mm)
Belt circumference: 1100mm
1 IDR 77,875/Piece
Idler T5 C-AHTFW20-T5100-8 Both sides bearing type
Belt nominal width: 100 (10mm)
Number of teeth: 20
Shaft hole diameter: 8mm
1 IDR 153,023/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.