(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Simple Welding Device Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Positioning/Clamping Assembly/Processing Drive
"A device for heat welding workpieces.
Insulation is used to prevent heat from the heater from being transferred to the upper and lower parts.".
Simple welding device
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Temperature Sensor C-MSNDS5 Thermocouple type: K thermocouple
Operating temperature range (°C): 0~300
Screw spec: M5
1 IDR 495,830/Piece
Ultra-Low Head Bolt C-CBSA5-16 Screw nominal (M): 5
Length L(mm): 8
Material: Steel
Sales Unit: Pack (50pcs)
2 IDR 119,600/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.