(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Overload Relief Shutter Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Body/Structure Safety
A device used to reduce overload on workpieces moving through automated conveyors.
The cover is lightweight, enabling smooth movement as it falls by gravity alone.
Overload relief shutter
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Shaft E-PSFJW12 Shaft diameter D(φ): 12
Length L(mm): 300
Both ends female thread size: M5
Material: Steel
Surface treatment: Hard chrome plating
2 IDR 2,133/Piece
Proximity Sensor C-2C12-N01 Detection distance L1(mm): 4.0mm
Head size W(mm): M12X1.0
Output type: NPN(ON)
Power and output spec: 3-wire system
1 IDR 190,030/Piece
Aluminum Frame Angle Bracket LBSB8-3030 Groove width: 8mm
Frame size: 3030
Frame series: European standard
1 IDR 7,600/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.