(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Surface Inspection Jig Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Positioning/Clamp
Inspection/Measurement
One-touch setting mechanism with a Toggle Clamp Utilizes the movement of a jig to measure the surface roughness of a workpiece Simple structure where the workpiece is simply placed on the workpiece support for high-frequency measurement
Surface Inspection Jig
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Metal Washer E-GPWSSS12-6-2 Outer Diameter D (mm): 12
Thickness/Length (mm): 2
Material: [Stainless Steel] SUS304
Surface Treatment: None ROHS Compliant
4 IDR 4,760/Piece
Shaft E-SSFJW10-84-M5-N5 Type: Double-Ended Female Thread Type
Material: [Stainless Steel] Martensitic Stainless Steel Heat
Treatment: High-Frequency Induction Hardening
Length: 84
Processing: Shaft Diameter: 10,
Female Thread (M): 5
Outer Diameter Tolerance: g7
4 IDR 67,912/Piece
Toggle Clamp C-LD-201B Mounting Method: Flange Base
Body Material: [Steel] A3 (Low-Carbon Steel)
Clamp Bolt Material: Steel + Rubber Pad
Clamping Force (N): MAX 882
1 IDR 66,638/Piece
Stop Pin E-SSTFH10-26 Fixing Method: Male
Thread Tip Shape: Flat Tip
Outer Diameter (mm): 10
Head Height T: 26
Surface Treatment: None
2 IDR 50,053/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.