(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multi-Directional Adjustment Unit Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Positioning/Clamping Inspection/Measurement
"Multidirectional manual stage adjustment unit.
The structure of the position adjustment unit is simple and position adjustment is easy.
Widely used in mechanical equipment or process equipment that require various positioning and adjustments.
Multi-Directional Adjustment Unit
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Locating Pin C-JPBB6-8 Insertion end shape: Circular
Mounting end outer diameter: 6mm
Positioning end outer diameter: 8mm
4 IDR 31,475/Piece
Adjusting Screw C-AJKTNA6-30 Screw diameter × pitch: M6×1.0
Screw length: 30mm
2 IDR 40,069/Piece
Bush for Locating Pin C-JBHM10-8 Inner diameter: 10mm
Outer diameter: 15mm
Length: 8mm
2 IDR 75,510/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.