(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Conveyor with Escape Mechanism Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Transport/Movement
Ejection/Accumulation
Conveyor with Multiple Escapement Structures To achieve cost reduction, the flow of workpieces on the conveyor relies only on the self-weight of the workpieces without using a motor. When conveyor workpieces are stored, there is no contact between workpieces due to boomerang-shaped parts.
Conveyor with Escape Mechanism
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Hex Spacer E-SLSBJF8-126-M4-N4-G3-H3 Type: Protruding Double-Ended Female Thread Type
Length L (mm): 126
Diameter (N) (mm): 4
Width Across Flats B (mm): 8
Material: [Stainless Steel] Austenitic Stainless Steel
4 IDR 90,332/Piece
End Cap for Aluminum Frame LCEC8-3060-B Frame Shape: Square, 4-Sided Groove, Lightweight
Material: 6063-T5
Surface Treatment: White Alumite (Anodized Aluminum)
Overall Length L: 600 Standard Frame Width: 30
4 IDR 7,000/Piece
Aluminum Frame LCF8-3060-158 Frame Shape: Square, 4-Sided Groove, Lightweight
Material: 6063-T5
Surface Treatment: White Alumite (Anodized Aluminum)
Overall Length L: 158 Standard Frame Width: 60
2 IDR 44,504/Piece
End Cap for Aluminum Frame LCEC8-3030-B Category: End Cap Frame
Size: 3030
Color: Black
Material: Nylon
4 IDR 6,100/Piece
Aluminum Frame LCFL8-3030-200 Frame Shape: Square, 4-Sided Groove, Lightweight
Material: 6063-T5
Surface Treatment: White Alumite (Anodized Aluminum)
Overall Length L: 200 Standard Frame Width: 30
4 IDR 28,741/Piece
Aluminum Frame LCF8-3060-600 Frame Shape: Square, 4-Sided Groove, Lightweight
Material: 6063-T5
Surface Treatment: White Alumite (Anodized Aluminum)
Overall Length L: 600 Standard Frame Width: 60
2 IDR 95,820/Piece
Aluminum Frame LCF8-3060-180 Frame Shape: Square, 4-Sided Groove, Lightweight
Material: 6063-T5
Surface Treatment: White Alumite (Anodized Aluminum)
Overall Length L: 180 Standard Frame Width: 60
2 IDR 44,504/Piece
Aluminum Frame LCFL8-3030-480 Frame Shape: Square, 4-Sided Groove, Lightweight
Material: 6063-T5
Surface Treatment: White Alumite (Anodized Aluminum)
Overall Length L: 480 Standard Frame Width: 30
2 IDR 34,339/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.