(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Internal Chucking/Unchucking Mechanism by Link Structure Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Positioning/Clamp
A mechanism that uses a link mechanism to chuck and unchuck the internal diameter of a workpiece by operating it from one side The internal diameter of the roughly outer-guided workpiece is chucked by spring force The chucked link mechanism is pushed by an externally mounted pusher to unchuck it
Internal Chucking/Unchucking Mechanism by Link Structure
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Urethane Washer E-UREWH10-4-2 Material: Wear-Resistant Urethane
Hardness: Shore A90
Outer Diameter D (mm): 10
Inner Diameter V (mm): 4
Thickness T (mm): 2
2 IDR 14,727/Piece
Metal Washer E-WSSB8-3-1 Type: Standard Grade
Outer Diameter D: 8
Inner Diameter V: 3
Thickness T (mm): 1
Material: [Iron] General Structural Steel or Carbon Steel
Surface Treatment: Iron Tetroxide Film (Black Oxide)
1 IDR 9,560/Piece
Ball Bearing C-E686ZZ Type: Double Shielded Type
Material: [Steel] SUJ2
Outer Diameter D (mm): 13
Inner Diameter d (mm): 6
Width B (mm): 5
1 IDR 10,592/Piece
Hex Spacer C-PLSBWRK10-40 Type: Single-Ended Female Thread Single-Ended Male Thread Type
Material: [Steel] Equivalent to S45C
Surface Treatment: Nickel Plating Post Type: Solid
4 IDR 18,021/Piece
Metal Washer E-WSSB8-4-1 Type: Standard Grade
Outer Diameter D: 8
Inner Diameter V: 4
Thickness T (mm): 1
Material: [Iron] General Structural Steel or Carbon Steel
Surface Treatment: Iron Tetroxide Film (Black Oxide)
2 IDR 10,034/Piece
Cam Follower C-CFFA3-10 Type: Cam Follower Hex Socket Flat Type
Outer Diameter D: 10 / Width B: 7
Material: Carbon Steel Standard Type, With Seal
2 IDR 86,260/Piece
Stop Pin E-STFHN8-10 Fixing Method: Male Thread Tip
Shape: Flat
Material: [Iron] SCM435
Head Height T: 10
Surface Treatment: Electroless Nickel Plating
2 IDR 42,677/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.