(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Large Automatic Door Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
MainBody/Structure
Safety
A mechanism that opens and closes the door by pressing a cylinder An automatic door installed in a passage that allows only specific workers to pass through
Large Automatic Door
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Metal Washer E-FWS-D50-V30.5-T10 Type: T-Dimension Select/Specify Type Standard Grade/Precision Grade
Outer Diameter D (mm): 50
Inner Diameter V: 30.5
Thickness T (mm): 10
Material: [Iron] SS400
8 IDR 95,059/Piece
Parallel Key C-KES8-80 Shape: Round Ends
Material: [Steel] Iron
Overall Length (mm): 80
Width (mm): 8
6 IDR 19,610/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.