(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plastic Case Press-fit Jig Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Assembly/Processing
A press-fitting jig with a two-stage spring structure The lower spring is for returning the stage to its original position, and the press-fitting force is obtained by the load of the upper spring (minus the lower spring) The workpiece palette is fixed at the back with a magnet catch to stabilize it during work
Plastic Case Press-fit Jig
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Magnet Catch C-MGCC1 Type: Magnet Catch Double-Direction Fixing Type Mounting
Method: Surface Mount
Length (mm): 45
Mounting Hole Diameter (d): 4
Width (mm): 11.2
Material: Body: Polyacetal,
Adsorption Plate: SUS430,
Magnet: Ferrite
1 IDR 49,589/Piece
Metal Washer E-FWSSS-D25-V10.5-T2 Type: T-Dimension Select/Specify Type Standard Grade/Precision Grade
Outer Diameter D: 25
Inner Diameter V: 10.5
Thickness T (mm): 2
Material: [Stainless Steel] Austenitic Stainless Steel
6 IDR 43,506/Piece
Shaft E-SSFJW10-84-M6-N6 Type: Double-Ended Female Thread Type
Material: [Stainless Steel] Martensitic Stainless Steel
Heat Treatment: High-Frequency Induction Hardening
Length: 84
Processing: Shaft
Diameter: 10,
Female Thread (M): 5
Outer Diameter Tolerance: g7
2 IDR 67,912/Piece
Positioning Pin E-SLPSQAG3-L8 Type: Straight Spherical Press-Fit Type
Material: Austenitic Stainless Steel
Mounting Side Outer Diameter D (mm): 3
Length (L) (mm): 8
2 IDR 39,954/Piece
Hex Spacer E-SLSBF13-45.5-M8-N8 Length (mm): 45.5
Width Across Flats B (mm): 13
Surface Treatment: None
Material: Stainless Steel
Post Type: Solid
32 IDR 87,594/Piece
Dowel Pin E-MSC4-10 Shape: Straight / Stepped Parallel End Shape: Single-Ended Tapered Type, Single-Ended Ball Type
Material: Martensitic Stainless Steel
D Dimension (mm): 4
L Length (mm): 10
5 IDR 7,930/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.