(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Round Pin Escapement & Carry Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Transport/Movement
Ejection/Accumulation
A mechanism that sequentially escapes and pitch-arranges the workpieces aligned in the stocker, one by one Takes workpieces one by one from a disorderly group and transfers them, arranging them at equal intervals (pitch arrangement) Adjust the workpiece supply height with an adjusting screw set so that the workpiece is optimally cut
Round Pin Escapement & Carry
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Dowel Pin E-MSC4-12 Shape: Straight / Stepped Parallel End Shape: Single-Ended Tapered Type, Single-Ended Ball Type
Material: Martensitic Stainless Steel
D Dimension (mm): 4
L Length (mm): 12
4 IDR 7,930/Piece
Metal Collar E-KNCLSS4-8-10 Material: [Stainless Steel] Austenitic Stainless Steel
Outer Diameter D (mm): 8
Inner Diameter V (mm): 4
Thickness/Length (mm): 10
6 IDR 36,375/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.