(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Workpiece Airtightness Inspection Jig Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Transport/Movement
Inspection/Measurement
Drive/Actuation
A manual mechanism for loading and unloading workpieces using a Jig Slider Uses a cylinder to seal the workpiece. Checks for air leakage at the welded area by sending air from an external unit Compresses the sheet attached to the pusher using the cylinder's thrust The cylinder's stroke end acts as a stopper using the rebound force of the sponge sheet without an actual stopper
Workpiece Airtightness Inspection Jig
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Shaft E-SFJC12-120-M6-SC15 Type: Single-Ended Female Thread Wrench Groove Type
Material: [Iron] Equivalent to S45C Heat
Treatment: High-Frequency Induction Hardening
Length: 120
Processing: Shaft
Diameter: 12,
Female Thread (M): 6, Wrench Groove (SC): 15
Outer Diameter Tolerance: g7
2 IDR 49,367/Piece
Hex Spacer E-LSBWF13-162 Type: Hexagonal Spacer Single-Ended Male Thread/Single-Ended Female Thread
Length L (mm): 162
Width Across Flats B (mm): 13
Material: [Steel] General Structural Steel or Carbon Steel
Surface Treatment: Iron Tetroxide Film (Black Oxide)
4 IDR 69,311/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.