(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sheet Metal Stocker Insertion/Extraction Guide Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Ejection/Accumulation
A mechanism that pulls out sheet metal workpieces by sliding them over resin rollers Minimizes friction between the stocker and the workpiece when inserting or removing items, improving work efficiency Multiple workpieces (sheet metal) can be set, and any single piece can be taken out Resin rollers are positioned slightly above the workpiece to facilitate sliding insertion
Sheet Metal Stocker Insertion/Extraction Guide
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Toggle Clamp C-LD-13009SS Mounting Method: Flange
Base Body Material: Stainless Steel
Clamp Bolt Material: Iron + Rubber Pad
Clamping Force (N): MAX 294
4 IDR 93,707/Piece
Hex Spacer E-SLSBF8-30-M6-N6 Length (mm): 30
Width Across Flats B (mm): 8
Surface Treatment: None
Material: Stainless Steel
Post Type: Solid
20 IDR 72,898/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.