(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Extended Stroke Toggle Clamping Mechanism Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Assembly/Processing
A long-stroke toggle mechanism combining a shaft and springs A custom-made toggle mechanism that crimps a label onto a stainless steel case The structure combining a shaft and springs provides a long stroke, making it suitable for pressing mechanisms requiring a small operating force, commonly used in assembly and processing industries
Extended Stroke Toggle Clamping Mechanism
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Tension Spring C-AUA8-65 Type: Extra Heavy-Duty Spring
Material: [Stainless Steel Wire] SUS304-WPB
Free Length L (mm): 65
Maximum Load (N): 8.53
Outer Diameter D: 8
2 IDR 33,822/Piece
Shaft E-SSAFZ8-94-F8-M6-N3-SC20 Type: Single-Ended Male Thread/Single-Ended Female Thread with Relief Groove and Spanner Groove Type
Material: [Stainless Steel] Martensitic Stainless Steel Heat
Treatment: High-Frequency Induction Hardening
Length: 94
Processing: Shaft
Diameter: 8,
Male Thread (N)/Female Thread (M): 6,
Wrench Groove (SC): 15
Outer Diameter Tolerance: g7
2 IDR 194,776/Piece
Shaft E-SSFJZ8-134-M3-N3-SC20 Type: Double-Ended Female Thread Wrench Groove Type
Material: [Stainless Steel] Martensitic Stainless Steel Heat
Treatment: High-Frequency Induction Hardening
Length: 134
Processing: Shaft
Diameter: 8,
Female Thread (M): 3,
Wrench Groove (SC): 20
Outer Diameter Tolerance: g7
2 IDR 90,568/Piece
Coil Spring E-GUL10-20 Material: [Stainless Steel Wire] SUS304-WPB
Maximum Load (N): 7.8
Outer Diameter D (mm): 10
Free Length L (mm): 20 ROHS Compliant
2 ID 9,395/Piece
Metal Washer E-TWSSM12-4-1 Type: T-Dimension Select/Specify Type Standard Grade/Precision Grade
Outer Diameter D (mm): 12
Thickness T (mm): 1
Material: [Iron] General Structural Steel or Carbon Steel
Surface Treatment: Electroless Nickel Plating
2 IDR 10,207/Piece
Parallel Key C-KESS4-15 Material: Stainless Steel
Shape: Round Ends
Overall Length (mm): 15
Width (mm): 4
2 IDR 20,112/Piece
Metal Washer E-FWSSS-D12-V8.5-T1 Type: T-Dimension Select/Specify Type Standard Grade/Precision Grade
Outer Diameter D: 12
Inner Diameter V: 8.5
Thickness T (mm): 1
Material: [Stainless Steel] Austenitic Stainless Steel
2 IDR 35,283/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.