(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Extended Stroke Toggle Clamping Mechanism Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Positioning/Clamping Assembly/Processing
Extended stroke toggle clamping mechanism combining and utilizing a shaft and spring
A typical structure combining a shaft and a spring
Suitable for press machines with long strokes and small operating force, widely used in assembly and processing industries.
Extended stroke toggle clamping mechanism
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Components Economy Model Number Specification Quantity Unit Price
Extension Spring C-AWU8-60 "Material: Piano wire
Coil outer diameter: 8mm
Free length: 60mm
Spring constant: 0.35N/mm
2 IDR 7,168/Piece
Post for Extension Spring C-AIPO4-20 Outer diameter: 4mm
Inner diameter: 20mm
4 IDR 14,322/Piece
Oilless Bushing C-MUFZU8-10 Inner diameter: 8mm
Outer diameter (φ): 10mm
Total length: 10mm
2 IDR 72,013/Piece
Coil Spring C-VUM8-20 Coil inner diameter: 8mm
Free height: 20mm
Spring constant: 2.94N/mm
2 IDR 10,612/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.