(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Simple Transport Tester Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement
A simple transport tester for packaging boxes.
Place the packaging box on the upper support and press the start button to apply impact to the contents inside the box.
The packaging box contains items for conducting the test.
Simple Transport Tester
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Casters C-CJWJ75-P Wheel material: Polypropylene Wheel diameter: 75mm Mounting height: 105.8mm 4 IDR 49,635/Piece
Angle Bracket LBL5050-40 Frame dimensions: 4040 Length: 38mm 1 IDR 16,064/Piece
Ball Roller C-BCHL16 Hexagonal screw type Screw nominal: M16 5 IDR 131,916/Piece
Adjusting Pad C-CFJGN10-100 Screw part material: Steel Screw length: 100mm Width: 45mm Screw nominal: M10 4 IDR 50,870/Piece
Oilless Bushing C-MFM30-68 Inner diameter: 30mm Total length: 68mm 4 IDR 461,195/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.