(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Workpiece Inversion Device 2 Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement
A device that flips workpieces with distinct front and back sides and transfers them to a conveyor for subsequent processing.
Often used to rotate workpieces in the opposite direction to shorten production intervals.
Widely applied in the automotive and electronic components, medical device processing and manufacturing industries.
Workpiece Inversion Device 2
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Motor C-20STM01+DR42A Type: Motor + Driver 20 series
Motor length: 33mm
Lead wires: 4
Holding torque: 0.018N·m
1 IDR 983,998/Piece
Coupling GSACL20-5-8 Groove type
Outer diameter (φ): 20mm
Shaft hole diameter D1(φ): 5mm
Shaft hole diameter D2(φ): 8mm
1 IDR 149,387/Piece
Metal Collar C-KNCLA12-15-15 Inner diameter: 12mm Outer diameter: 15mm Thickness/Length: 15mm 2 IDR 19,108/Piece
Parallel Key C-KES4-25 Shape: Rounded on both ends
Width: 4mm
Total length: 25mm
1 IDR 5,366/Piece
Flat Belt CFBUG Surface material: Polyurethane
Belt width W: 50mm
Circumference length: 1.6m
Surface cover: Green glossy surface
1 IDR 249,582/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.