(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Film Thermal Cutter Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Assembly/Processing
A mechanism that cuts resin films by controlling the temperature using cartridge heaters.
Mainly used to supply heat locally.
Provides heat accurately and efficiently by achieving optimal performance during the production and manufacturing process.
Film Thermal Cutter
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Components Economy Type Number Specification Quantity Unit Price
Cartridge Heater E-MCHK6-40-V220-W80 Diameter: 6mm
Length: 40mm
Rated capacity: 80W
2 IDR 208,541/Piece
Temperature Sensor C-MSND3-30 Protective cover/tube diameter d(φ): 3mm
Protective tube length: 30mm
1 IDR 618,370/Piece
Insulation Plate E-HIPLA Standard type (heat resistance up to 220°C)
Length: 70mm
Width: 20mm
Thickness: 5mm
1 IDR 247,176/Piece
Heat Shrink Tube MTUBE-B-1 Flame resistance: Yes
Inner diameter (before shrinkage): 1.5mm
Inner diameter (after shrinkage): ≤0.65mm
Packaging specification: 100 meters/roll
1 IDR 92,111/Piece
Temperature Controller C-MTCTRS Relay/voltage output freely switchable 1 IDR 685,635/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.