(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Simple Hand Press Unit Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Assembly/Processing
A simple hand press using a toggle clamp, with the lateral pressure type arranged vertically and pressed into the forming type. Since the load change during the link process is unclear, select a toggle clamp with enough fastening pressure to accommodate the required load.
In the toggle mechanism, the power-boosting structure often operates near the end of the process at the input point to generate a large load.
Therefore, when using this force for forming, design it to achieve the desired load near the end of the stroke.
Environment/operability: Supports small-volume production through manual operation.
Simple Hand Press Unit
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Components Economy Model Number Specification Quantity Unit Price
Toggle Clamp C-LD-303EM Clamp Bolt Size: M12
Material: Steel (Body), Steel (Bolt)
Clamping Pressure (N): 4,540
1 IDR 102,476/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.