(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lifting Table Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement Drive/Actuation
The lift-up motion of the glass substrate, driven by a link mechanism, supplies the next process.
To prevent contamination of the workpiece caused by vibrations from the drive, motors are positioned below the workpiece transfer surface.
Operation: After the lift lowers, the robot arm supplies the workpiece to the next stage.
The lifter then rises, aligns, and delivers the workpiece to the upper device.
Lifting Table
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Rod end bearing E-GYNL8 Body material: Steel
Connection screw M: M8×1.25
Connection screw direction: Left-hand thread
2 IDR 29,765/Piece
Deep Groove Ball Bearing C-E608ZZ Precision (JIS): Grade 0
Shield material/shape: Double-sealed type
Inner/outer ring material: Steel
Basic dynamic load rating (N): 2345
Allowable rotational speed (RPM): 24000
8 IDR 6,447/Piece
Rod end bearing E-GYN8 Main body material: Steel
Connection screw M: M8×1.25
Connection screw direction: Right-hand thread
2 IDR 29,765/Piece
Deep Groove Ball Bearing C-E6003ZZ Precision (JIS): Grade 0
Shield material/shape: Double-sealed type
Inner/outer ring material: Steel
Basic dynamic load rating (N): 4760
Allowable rotational speed (RPM): 8000
4 IDR 13,908/Piece
Parallel Key C-KES5-20 Shape: Parallel key (rounded on both ends)
Width (mm): 5
Total length (mm): 20
Material: Steel
2 IDR 7,222/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.