(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High-Precision X-Y Table Unit Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement Positioning/Clamp Inspection/Measurement
XY table with overrun protection
Medium load, medium-low speed XY table unit
Environment/Operability: For tables used to perform inspection and other tasks on printed circuit boards in a Class 100 clean room, pins are provided for positioning the pallet.
High-Precision X-Y Table Unit
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Support Unit-Supported Side C-TEF10 Type: Support side
Shaft diameter D(φ): 8
Material: Steel
Surface treatment: Black oxide coating
1 IDR 156,188/Piece
Support Unit-Supported Side C-TEF12 Type: Support side
Shaft diameter D(φ): 10
Material: Steel
Surface treatment: Black oxide coating
1 IDR 105,096/Piece
Support Unit-Fixed Side C-TBK12 Type: Fixed side
Shaft diameter D(φ): 12
Material: Steel
Surface treatment: Black oxide coating
1 IDR 363,568/Piece
Support Unit-Fixed Side C-TEK10S Type: Fixed side
Shaft diameter D(φ): 10
Material: Steel
Surface treatment: Black oxide coating
1 IDR 361,539/Piece
Coupling E-LMCPW26-8-8 Outer diameter A(φ): 26
Allowable torque range (Nm): 2
Allowable eccentricity range (mm): 0.15
Maximum rotational speed (r/min): 10000
1 IDR 87,791/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.