(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pallet Centering Mechanism 1 Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement Positioning/Clamp Drive/Actuation
4-way simultaneous clamping using cylinder and link mechanism.
Centering of pallets returned by roller conveyor at the working position.
Environment/Operability: A line is available that can detect the pallet with a photoelectric sensor and stop it on the conveyor, eliminating the need for a pallet retraction mechanism on the transfer device.
Pallet Centering Mechanism 1
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Rod End Bearing E-GZNL5 Main body material: Steel
Connection screw M: M5×0.8
Connection screw direction: Left-hand thread
2 IDR 18,465/Piece
Rod End Bearing E-GZN5 Main body material: Steel
Connection screw M: M5×0.8
Connection screw direction: Right-hand thread
2 IDR 18,465/Piece
Metal Washer C-WSSA10-3-1 Outer diameter D(mm): 10
Inner diameter V(mm): 3
Material: Steel
Surface treatment: Trivalent chromate bright finish
24 IDR 5,165/Piece
Urethane Bearing C-TMBB6-28 Inner diameter d(φ): 6
Outer diameter D(φ): 28
Hardness: Shore A90
Material: Steel (bearing), Urethane (surface)
8 IDR 19,080/Piece
Extension(Tension) Spring C-AWS5-40 Coil outer diameter OD(φ): 5
Free length Lf(mm): 40
Material: Spring steel
Allowable load P2(N): 8.53
4 IDR 6,032/Piece
Post for Extension Spring C-AIPO3-15 Post diameter D(φ): 3
Total length L(mm): 15
Material: Steel
Surface treatment: Chromate bright finish
8 IDR 12,842/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.