(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Intermittent Rotation Mechanism Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement Drive/Actuation
Index table of cylinder drive
Rotating index table with 8 positions for work processing.
When the cylinder is pushed out, the ratchet hook engages the ratchet gear, the index table rotates, and the tension spring acts to always press the ratchet hook against the ratchet gear.
Intermittent Rotation Mechanism
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Extension(Tension) Spring C-AWS5-20 Coil outer diameter OD(φ): 5
Free length Lf(mm): 20
Material: Spring steel
Allowable load P2(N): 8.53
1 IDR 5,957 /Piece
Deep Groove Ball Bearing C-E6004ZZ Precision (JIS): Grade 0
Shield material/shape: Double-sealed type
Inner/outer ring material: Steel
Basic dynamic load rating (N): 6580
Allowable rotational speed (RPM): 8000
4 IDR 17,744 /Piece
Cam Follower C-CFUA6-16 Screw part nominal (M)(mm): M6x1.0
Material: Carbon steel
Fastening method: With hexagonal hole in head
Basic load rating Cr(dynamic)(kN): 3.59
Allowable rotational speed (rpm): 17500
4 IDR78,875 /Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.