(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Intermittent Rotational Drive by Air Cylinder Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement Drive/Actuation
Intermittent transmission by rotating the workpiece 90 degrees in one direction.
Pull the cylinder to rotate the turntable 90 degrees, then extract the stop pin with the thin cylinder to determine its position.
When the driving cylinder is pressed, the rotary table is held in place by the ratchet mechanism.
Intermittent Rotational Drive by Air Cylinder
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Deep Groove Ball Bearing C-SEFL6903ZZ Precision (JIS): Grade 0
Shield material/shape: Double-sealed type
Inner/outer ring material: Stainless steel
Basic dynamic load rating (N): 3910
Allowable rotational speed (RPM): 8000
2 IDR 59,512 /Piece
Post for Extension Spring C-BSPO3-25 Post diameter D(φ): 3
Total length L(mm): 25
Material: Steel
Surface treatment: Chromate bright finish
1 IDR 11,179 /Piece
Deep Groove Ball Bearing C-EFL6802ZZ Precision (JIS): Grade 0
Shield material/shape: Double-sealed type
Inner/outer ring material: Steel
Basic dynamic load rating (N): 1451
Allowable rotational speed (RPM): 8000
1 IDR 30,370 /Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.