(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Inverting, Self-Rotating Chuck Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement Drive/Actuation
Performing inversion and rotation during laser engraving of bar-shaped workpieces.
Robot transports bar-shaped workpieces to pickup/discharge locations.
After gripping the bar-shaped workpiece with a 3-hook air chuck, the chuck part inverts 90°, the guide-attached rodless cylinder advances, and the workpiece moves to the engraving position.
When performing engraving with a laser marker, the workpiece is rotated using a stepping motor and timing belt to change lines.
As the guide-mounted rodless cylinder retracts, the chuck inverts 90° and the bar-shaped workpiece is transported to the pickup/discharge position, where it is then discharged by the robot.
For safety, a cover is installed on the timing belt.
Inverting, Self-Rotating Chuck
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Deep Groove Ball Bearing C-SE6902ZZ Precision (JIS): Grade 0
Shield material/shape: Double-sealed type
Inner/outer ring material: Stainless steel
Basic dynamic load rating (N): 2185
Allowable rotational speed (RPM): 8000
2 IDR 21,876/Piece
Cam Follower C-CFUA5-13 Screw part nominal (M)(mm): M5×0.8
Material: Carbon steel
Fastening method: With hexagonal hole in head
Basic load rating Cr(dynamic)(kN): 2.22
Allowable rotational speed (rpm): 16240
1 IDR 79,568/Piece
Timing Belt S2M C-HTBN256S2M-60 Belt type: S2M
Belt material: Chloroprene rubber
Belt type: Circular tooth super torque
Belt width (mm): 6
Number of teeth: 128
1 IDR 16,127/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.